background-waves

SE-GRM1000

Product Status| Activei

SE-GRM1000

GROUND-REFERENCE MODULE 1000VDC | Series: SE-GRM
info
Connects the SE-601 relay to an ungrounded 1000 Vdc bus.
PropertyValue
Input Voltage (V)
1000 V dc
Weight (kg)
0 Kg (kilogram)
Power Consumption
12.5 W Normal, 25 W During Fault

SE-GRM1000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SE-GRM1000GROUND-REFERENCE MODULE 1000VDC

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.