background-waves

VTPDF

Product Status| Activei

VTPDF

PLUG ON MODULE | Series: VTP
info
The VTP Series is a time adjustment dial for mounting on modules with in-line adjustment terminals. Rated at 0.25W at 55°C. Available in resistance values from 5KΩ to 5MΩ.
PropertyValue
Time Delay Range (s)
0.5 - 60 s
Weight (kg)
0 Kg (kilogram)

VTPDF Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VTPDFPLUG ON MODULE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.