Link has been copied to clipboard
The P1015 series are screw adaptor terminal designed for use with all modules with 0.25 in. (6.35 mm) male quick connect terminals. Screw terminal accepts ring or spade terminals.
P1015 Parts
Link has been copied to clipboard
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Termination Type | Weight (kg) |
---|
Part Number | Actions | Termination Type | Weight (kg) | |
---|---|---|---|---|
Terminates on 10 / 12 AWG wire | 0 Kg (kilogram) | |||
0 Kg (kilogram) | ||||
0 Kg (kilogram) | ||||
0 Kg (kilogram) |