IR KIT Series - Pilot Light Red Lens

IR KIT
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Informer IR Kit can be used with the MotorSaver® Model 455 and PumpSaver® Models 111-Insider-P and 231-Insider-P and LSRX and LSRX-C. It simply attaches to the face of the unit to provide remote diagnostics without opening the panel.

Access specifications, certifications, check availability and order parts below

Catalog #DimensionsWeight (lbs/g)
IR KIT-36
Obsolete: 2024 -08-26
36 L in.0 Kg
To request product environmental information, please complete the Product Environmental Information Request Form.