background-waves

RS485-RS232

Product Status| Activei

RS485-RS232

RS-485:RS-232 CONV. W/ CABLE & | Series: RS485
info
The RS485MS-2W is required to enable the Modbus communications function on Model 77x-type products. This module is required when the RM-1000, RM-2000 or other Modbus capable device is used with 77x-type products.
PropertyValue
Weight (kg)
0 Kg (kilogram)
Communications Protocol
Modbus

RS485-RS232 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RS485-RS232RS-485:RS-232 CONV. W/ CABLE &

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.