Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
Select Language
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Link has been copied to clipboard
Series: RS485
Communication Adapter
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Contact Us
Disclaimer Notice
The RS485MS-2W is required to enable the Modbus communications function on Model 77x-type products. This module is required when the RM-1000, RM-2000 or other Modbus capable device is used with 77x-type products.
Features
Optical isolation from line potentials
Powered by the 77x product
RS-485 compliant bus drive capability
Remote reset input connection
Power connection for the Model RM1000
RS485 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Filters
Series: RS485 Resources
Technical Documents
Models, Drawings & Reports
Education & Training
RS485MS 2W Datasheet
RS485 CAD Drawing
Updated
Installation Instructions for RS485MS-2W Communications Module
View More