The Com 4-20mA Output Module is intended for use with ONLY the Model 777-AccuPower output power monitor. The module will send a 4-20mA signal proportional to the output power. It can also be used to send the input power by setting the efficiency setting on the 777-AccuPower monitor to one. This module allows communication to a PLC with an analog input and no Modbus input.
- Powered by the 777-AccuPower
- Scalable 4-20mA output proportional to Hp or kW
- Signal can be used for displays, controllers, or PLCs
COM Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Termination Type | Mount Method | Dimensions | Weight (kg) | Humidity | Nominal Output Current Full Range | Protection Class | Surge Protection |
---|
Part Number | Actions | Termination Type | Mount Method | Dimensions | Weight (kg) | Humidity | Nominal Output Current Full Range | Protection Class | Surge Protection | |
---|---|---|---|---|---|---|---|---|---|---|
Torque: 3 in-lbs; Wire: 12 - 20 AWG | 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm) | 0 Kg (kilogram) | 10 - 95% non-condensing per IEC 68-2-3 | 4 - 20 | IP20 (finger safe) | Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2 |