background-waves

CIO-EN

Product Status| Activei

CIO-EN

ETHERNET CIO MODULE FOR MODBUS | Series: CIO_EN
info
The CIO-EN Module (non-POE) is a convenient and cost effective Modbus-TCP and Modbus-RTU interface capable of providing discrete control and monitoring of an overload relay over a Modbus network.
PropertyValue
Input Voltage (V)
12 - 24 Vdc
Output Form
0 - SPDT; 1 - SPST
Termination Type
Torque: 3 in-lbs; Wire: 12 - 20 AWG
Dimensions
3.4 H x 1 W x 5.46 D in. (86.4 x 25.4 x 5.5 mm)
Weight (kg)
0 Kg (kilogram)
Communications Interface
Modbus-TCP and Modbus-RTU
Humidity
10 - 95% non-condensing per IEC 68-2-3
Input Current Range (A)
Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical)
Input Tolerance (%)
±10%
Maximum Input Power (W)
2.28 (max.); 1.7 (typical)
Output Load Rating (VA)
Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
Protection Class
IP20; NEMA 1 (finger safe)
Surge Protection
Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
Mounting Method
DIN rail or surface mount (w/two #8 screws)
Operating Temperature Max (°C)
70
Operating Temperature Maximum Fahrenheit
158
Operating Temperature Minimum Celsius
-20
Operating Temperature Minimum Fahrenheit
-4

CIO-EN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CIO-ENETHERNET CIO MODULE FOR MODBUS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.