The CIO-EN Module (non-POE) is a convenient and cost effective Modbus-TCP and Modbus-RTU interface capable of providing discrete control and monitoring of an overload relay over a Modbus network.
Compact size 3.4” H x 1.0” W x 5.46” D
Flexible addressing standard allows function as stand-alone interface or in conjunction with 777 series overload relay
Remote reset option
DIN rail or surface mountable
Built in Ethernet jack
Easily adapts to existing as well as new applications
Provides flexibility for control and monitoring
Additional remote reset input allows user to reset 777 series relays without opening the panel