Communication Adapters


  • CIO

  • The CIO-MB/CIO-120-MB Modules are convenient and cost-effective Modbus-RTU interfaces capable of pro...More

  • Input
    Voltage (V):
     12 - 24 Vdc, 90 - 130 Vac

  • Output
    Form:
     1 - SPDT; 1 - SPST

  • Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG

  • CIO_DN

  • The CIO-DN-P/CIO-120-DN-P are convenient and cost-effective Devicenet™ interfaces capable of providi...More

  • Input
    Voltage (V):
     24 Vdc; Digital: 12 - 24 Vac, 24Vdc; Digital: 90 - 130 Vac

  • Output
    Form:
     Form A and Form C Contactors

  • Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG

  • CIO_EN

  • The CIO-EN Module (non-POE) is a convenient and cost effective Modbus-TCP and Modbus-RTU interface c...More

  • Input
    Voltage (V):
     12 - 24 Vdc

  • Output
    Form:
     0 - SPDT; 1 - SPST

  • Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG

  • CIO-777-PR

  • The CIO-777-PR Module is a convenient and cost-effective Profibus interface capable of providing dis...More

  • Input
    Voltage (V):
     12 - 24 Vac, 12 - 24 Vdc

  • Output
    Form:
     Form A and Form C Contactors

  • Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG, Torque: 4.5 in-lbs; Wire: 12 - 20 AWG

  • COM

  • The Com 4-20mA Output Module is intended for use with ONLY the Model 777-AccuPower output power moni...More

  • Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG

  • Mounting Method: #8 screws; mount to side of 777-Accupower unit

  • Dimensions: 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)

  • RS485

  • The RS485MS-2W is required to enable the Modbus communications function on Model 77x-type products. ...More

  • Termination Type: Torque: 3 in-lbs; Wire: 12 - 20 AWG

  • Mounting Method: Connect to the 777 communication port

  • Dimensions: 2.08 H x 2.9 W x 0.77 D in. (52.8 x 73.7 x 19.6 mm)