background-waves

Series: LS12052BD33

18V, 5A eFuse with Over-Voltage and Blocking FET Control in DFN2x2 Package
Product Status| Activei
info

The LS12052BD33 family of integrated load switches provides an easy circuit protection to power the system. The device uses few external components and provides multiple protection modes. They are a robust defense against overload, short circuit, input voltage surge, excessive inrush current and reverse current blocking with an external NFET. The switch’s low RDS(ON) helps to reduce power loss during normal operation. Current limit level can be set with a single external resistor. Input over voltage events are protected by internal clamp circuitry to a safe output voltage. Programmable soft-start controls the slew rate of the output voltage to limit inrush current during plug in. It integrates thermal fold-back function and over temperature shutdown protection. The BFET pin is provided to drive an external NFET which can be connected “Back to Back” with the LS12052BD33 output. The external NFET gate is driven by BFET to prevent current flow from the load to the source. LS12052BD33 is available in small DFN 3mm x 3mm-10 package.

  • Wide Input Voltage Range from 2.7V to 18V
  • Extremely Low RDS(ON) for the Integrated Protection Switch: 25mΩ
  • External Programmable Soft-Start Time
  • External Programmable Current Limit
  • Support Reverse Current Blocking
  • Short-circuit Protection
  • Fixed Over-voltage 14.4V Output Voltage Clamp
  • Accurate 1.29V EN Pin Turnon Threshold
  • Thermal Shutdown Protection & Auto Recovery
  • DFN3×3_10L Packages

LS12052BD33 Parts

FiltersFilters

LS12052BD33 Applications

Highlights Section

  • HDD and SSD Drives
  • Adapter Powered Devices
  • Notebook PC
  • PCI, PCIe Cards
  • Industry

Series: LS12052BD33 Resources

Discover Littelfuse eFuse Protection ICs

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages.

Discover Littelfuse eFuse Protection ICs CN

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Chinese subtitles).

Discover Littelfuse eFuse Protection ICs JP

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Japanese subtitles).