background-waves

Series: LS0504EVT233

5V, 4A eFuse with Over Voltage and Over Current Protection
Product Status| Activei
info

The integrated load switching of the LS0504EVT233 provides robust, input over-current protection to the downstream circuit systems. The device comes with built-in over-voltage protection and internal soft start. The switch’s low RDS(ON) minimizes the system’s power loss.

In the event of input over-voltage, LS0504EVT233 immediately turns off the switch to prevent the downstream system from the stress of excessively high voltage. Internal soft-start ensures a smooth output voltage ramp-up and limits the input inrush current.

  • Wide Input Voltage Range from 2.7V to 6V
  • 30V Maximum Input / Output Voltage
  • 50mΩ Low RDS(ON) Protection Switch
  • Built-in Over-Voltage Protection
  • Discharge Output at OVP
  • Internal Soft-Start
  • Thermal Shutdown
  • Continuous Current 3A; Peak Current 4A
  • Hiccup Mode Protection for Over Load or Short Circuit
  • SOT23_3L Package

LS0504EVT233 Parts

FiltersFilters

LS0504EVT233 Applications

Highlights Section

  • Bluetooth Headsets
  • Wearable Device
  • Tablet PC
  • Charging Cable
  • Battery Devices
  • Adapter Powered Devices

Series: LS0504EVT233 Resources

Discover Littelfuse eFuse Protection ICs

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages.

Discover Littelfuse eFuse Protection ICs CN

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Chinese subtitles).

Discover Littelfuse eFuse Protection ICs JP

See the features of and applications for semiconductor-based integrated circuits that provide overcurrent, overvoltage, and overtemperature protection and more in compact packages (with Japanese subtitles).