background-waves

VWO35-08HO7

Product Status| Activei

VWO35-08HO7

Bipolar Module - Thyristor ECO-PAC1 | Series: AC Switches / Triacs
The AC Switches-Triac series offers full controlled solutions for one and three phase applications.
PropertyValue
VRRM [Rect] (V)
800
IRMS [per phase] (A)
35
TC (°C)
85
ITSM (A)
200
TVJM (°C)
125
VT0 (V)
0.88
rT (mΩ)
21
RthJC (K/W)
1.3
RthJH (K/W)
0.5
Package Type
ECO-PAC1

VWO35-08HO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VWO35-08HO7Bipolar Module - Thyristor ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.