background-waves

MMO140-12IO7

Product Status| Activei

MMO140-12IO7

Bipolar Module - Thyristor ECO-PAC1 | Series: AC Switches / Triacs
The AC Switches-Triac series offers full controlled solutions for one and three phase applications.
PropertyValue
VRRM [Rect] (V)
1200
IRMS [per phase] (A)
130
TC (°C)
85
ITSM (A)
1150
TVJM (°C)
150
VT0 (V)
0.85
rT (mΩ)
5.2
RthJC (K/W)
0.7
RthJH (K/W)
0.12
Package Type
ECO-PAC1

MMO140-12IO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MMO140-12IO7Bipolar Module - Thyristor ECO-PAC1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.