background-waves

MCMA650MT1400NKD

Product Status| Activei

MCMA650MT1400NKD

Bipolar Module - Thyristor Y1-2-CU | Series: AC Switches / Triacs
The AC Switches-Triac series offers full controlled solutions for one and three phase applications.
PropertyValue
VRRM [Rect] (V)
1400
IRMS [per phase] (A)
650
TC (°C)
85
ITSM (A)
9600
TVJM (°C)
140
VT0 (V)
0.81
rT (mΩ)
0.68
RthJC (K/W)
0.12
RthJH (K/W)
0.04
Package Type
Y1-2-CU

MCMA650MT1400NKD Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MCMA650MT1400NKDBipolar Module - Thyristor Y1-2-CU

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.