background-waves

XSFTxxxxAN

Product Status| Activei

XSFTxxxxAN

| Series: Heatsinks
info

To enable the correct cooling of the semiconductor device during operation, Littelfuse provides a full range of Aluminium heatsinks. These have been designed to suit both the correct distribution of force during clamping and also air-flows required to cool the devices during operation.

PropertyValue
Weight (Kg/m)
20
Periphery (mm)
2065
Area (mm2)
7573
Package Type
WH4

XSFTxxxxAN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
XSFTxxxxAN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.