background-waves

XSF46xxxxAN

Product Status| Activei

XSF46xxxxAN

| Series: Heatsinks
info

To enable the correct cooling of the semiconductor device during operation, Littelfuse provides a full range of Aluminium heatsinks. These have been designed to suit both the correct distribution of force during clamping and also air-flows required to cool the devices during operation.

PropertyValue
Weight (Kg/m)
20
Periphery (mm)
2822
Area (mm2)
7411
Package Type
WH8

XSF46xxxxAN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
XSF46xxxxAN

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.