background-waves

Series: Phase Leg Diodes

Phase leg SiC Schottky diodes
Product Status| Activei
info
SiC Schottky diodes built in discrete packages, in a phase leg configuration. These SiC diodes phase legs series can be used to reduce the component count, for example in rectifier bridges, or as diodes with double the blocking voltage. Made of SiC material, these diodes are recommended for fast switching applications, and for systems with a need to reduce the power losses and increase the power density.
  • Phase leg configuration
  • SiC Schottky diodes
  • 175 °C maximum operating junction temperature
  • Zero reverse recovey
  • Dramatically reduced switching losses as compared to silicon Schottky diodes, zero reverse recovery
  • Fast and temperature independant switching
  • Space saving, high current density
  • Positive temperature coefficient for ease of paralleling
  • Robust thanks to excellent surge capability

Phase Leg Diodes Parts

FiltersFilters

Phase Leg Diodes Applications

Highlights Section

  • High speed rectification
  • xEV chargers, battery chargers
  • Energy generation, photovoltaic inverters
  • Industrial switch mode power supplies, UPS