Phase leg SiC MOSFETs Series - Phase leg SiC MOSFETs

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

1200V industrial grade SiC MOSFETs in a phase leg configuration, built in discrete packages. Thanks to the characteristics of the SiC material, these products deliver superior performance in terms of switching speed and low switching losses as compared to silicon mosfets in the same voltage class. They are recommended for use in high speed, high voltage industrial switch mode power supplies where low power losses, high switching speed and high-power density are important requirements.

Access specifications, certifications, check availability and order parts below

Catalog #StatusVDSS (V)Rds(on) max @ 25°C (mΩ)ID,cont @ 25 ℃ (A)RthJC (K/W) (Diode)TJ Max (°C)Package TypeConfigurationQualificationUL listedIsolation voltage (V)Part DatasheetPartner ECAD ModelsSamplesCompare
 
MCB20P1200LBNot for New Designs12009825.51175SMPD-BN-channel phase legIndustrialE728732500PartMCB20P1200LBOrder
MCB30P1200LBNot for New Designs120052371175SMPD-BN-channel phase legIndustrialE728732500PartMCB30P1200LB
MCB40P1200LBNot for New Designs120034550.7175SMPD-BN-channel phase legIndustrialE728732500PartMCB40P1200LBOrder
MCL10P1200LBActive120016019.51.4175Phase LegIndustrialE728732500PartMCL10P1200LBOrder
To request product environmental information, please complete the Product Environmental Information Request Form.