background-waves

NGB8206ANSL3G

Product Status| Activei

NGB8206ANSL3G

IGBT 20A, 350V, N-CHANNEL | Series: LGB8206AxI
info

This Logic Level Insulated Gate Bipolar Transistor (IGBT) features monolithic circuitry integrating ESD and Over-Voltage clamped protection for use in inductive coil drivers applications. Primary uses include Ignition, Direct Fuel Injection, or wherever high voltage and high current switching is required.

End Products:

  • Automotive
PropertyValue
TYP BVCES@IC (V)
350
ICmax (A)
20
VCE(sat) (V)
1.3
EAS (mJ)
250
PDMAX (W)
150
  • Gate-Emitter ESD Protection
  • Temperature Compensated Gate-Collector Voltage Clamp Limits Stress Applied to Load
  • Integrated ESD Diode Protection
  • Low Threshold Voltage for Interfacing Power Loads to Logic or Microprocessor Devices
  • Low Saturation Voltage
  • High Pulsed Current Capability
  • Optional Gate Resistor (RG)and Gate-Emitter Resistor (RGE)

NGB8206ANSL3G Applications

Highlights Section

  • Ignition Systems
  • Direct Fuel Injection
  • Coil-on-Plug
  • Driver-on-Coil

NGB8206ANSL3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
NGB8206ANSL3GIGBT 20A, 350V, N-CHANNELRoHS8/15/2016Pb-Free9/12/2018Yes9/12/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.