Series: Six Pack XPT IGBT Module
The SixPack series utilizes rugged and short circuit XPT igbts and fast switching SONIC diodes
The SixPack series utilizes rugged and short circuit XPT igbts and fast switching SONIC diodes for motor drive inverters or active front end rectifieres.
Six Pack XPT IGBT Module Parts
Filters
Showing 1 to 6 of 6 Total Results
Part Number | Actions | VCES (V) | IC @ 80°C (A) | Vce(sat) @ 25°C (V) | Eoff @ 125 (mJ) | If @80°C (A) | NTC | Vce(sat) (V) | Package Type |
---|
Part Number | Actions | VCES (V) | IC @ 80°C (A) | Vce(sat) @ 25°C (V) | Eoff @ 125 (mJ) | If @80°C (A) | NTC | Vce(sat) (V) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|