Series: Boost Configuration XPT IGBT
Offers a compact solution either in boost (PFC) or brake applications

The build in boost configuration offers a compact solution either in boost (PFC) or brake applications and in combination with buck series a solution for switched reluctance motor drives.
Boost Configuration XPT IGBT Parts
Filters
23onClick
43onClick
1.7onClick
4.1onClick
18onClick
32onClick
Showing 1 to 3 of 3 Total Results
Part Number | Actions | VCES (V) | IC @ 80°C (A) | Vce(sat) @ 25°C (V) | Eoff @ 125 (mJ) | If @80°C (A) | NTC | Package Type |
---|
Part Number | Actions | VCES (V) | IC @ 80°C (A) | Vce(sat) @ 25°C (V) | Eoff @ 125 (mJ) | If @80°C (A) | NTC | Package Type | |
---|---|---|---|---|---|---|---|---|---|
1200 | 23 | 1.8 | 1.7 | 18 | SMPD | ||||
1200 | 30 | 1.8 | 3 | 32 | SMPD | ||||
1200 | 43 | 1.8 | 4.1 | 32 | SMPD |