background-waves

DEF/UREA

Pulsed WaveGuideTM (PWG) sensors created by Littelfuse offer versatile, accurate, and cost-effective solutions for measuring distance and height, position sensing, and liquid level sensing. The sensors work by measuring the time electrical pulses take to travel to and from permanent magnets along screened waveguides. Users can select the length of the waveguide and how often pulses transmit. Automakers can use PWG sensors to detect valve and piston position, while manufacturers can use the sensors as linear actuators. Dust-tight packages and contactless sensing ensure long life and error-free measurement.
  • Operate at voltages from 3.3 V to 24 V
  • Low continuous operating supply current of <20 mA
  • Operate at temperatures from –40 °C to +145 °C
  • Work with 4 mT (40 G) ferrite magnets
  • Typical airgap for magnet of 5 mm (max. 10 mm)
  • Sensor stroke lengths (max. measurement length) up to 340 mm
  • Meet IEC 60068-2, ISO 20653, and DIN 40050-9 standards
  • IP6K4K dust-tight packages
  • Longer designs feasible upon request
  • Accuracy without correction

DEF/UREA Applications

Highlights Section

  • Liquid level sensing
  • Valve position sensing
  • Clutch and brake cylinder piston position
  • Vehicle suspension height sensing
  • Position sensing for industrial applications
  • Linear actuator
  • Robotics

Highlights Section

  • Liquid level sensing
  • Valve position sensing
  • Clutch and brake cylinder piston position
  • Vehicle suspension height sensing
  • Position sensing for industrial applications
  • Linear actuator
  • Robotics