background-waves

VBE100-12NO7

Product Status| Activei

VBE100-12NO7

Bipolar Module - Diode ECO-PAC2 | Series: Fast Single Phase Bridges
The Fast Single Phase Bridges series offers various packages and breakdown voltages up to 1200V. Utilizing HiPerFRED dies enables very fast reverse recovery capabilities.
PropertyValue
VRRM [Rect] (V)
1200
IFAV [Diode] (A)
100
TC (°C)
70
IFSM (A)
500
TVJM (°C)
150
RthJC (K/W)
0.8
RthCH (K/W)
0.2
trr (ns)
40
IRM (A)
13
di/dt (A/µs)
200
Package Type
ECO-PAC2

VBE100-12NO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VBE100-12NO7Bipolar Module - Diode ECO-PAC2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.