The Fast Single Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.
Fast Single Diode Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | VRRM [Rect] (V) | IFAV [Diode] (A) | TC (°C) | IFSM (A) | TVJM (°C) | RthJC (K/W) | RthCH (K/W) | trr (ns) | IRM (A) | di/dt (A/µs) |
---|
Part Number | Actions | VRRM [Rect] (V) | IFAV [Diode] (A) | TC (°C) | IFSM (A) | TVJM (°C) | RthJC (K/W) | RthCH (K/W) | trr (ns) | IRM (A) | di/dt (A/µs) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1200 | 453 | 75 | 4800 | 150 | 0.071 | 0.043 | 250 | 80 | 800 | |||
600 | 514 | 75 | 4800 | 150 | 0.071 | 0.043 | 200 | 88 | 800 | |||
200 | 582 | 75 | 4800 | 150 | 0.071 | 0.043 | 100 | 9 | 200 |