
Series: Standard TRIAC up to 1800V
The Standard TRIAC series offers various packages and breakdown voltages up to 1800V
The Standard TRIAC series offers various packages and breakdown voltages up to 1800V.
Standard TRIAC up to 1800V Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | VRRM [Rect] (V) | IRMS [per phase] (A) | TC (°C) | ITSM (A) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC (K/W) | RthCH (K/W) | Package Type |
---|
Part Number | Actions | VRRM [Rect] (V) | IRMS [per phase] (A) | TC (°C) | ITSM (A) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC (K/W) | RthCH (K/W) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1600 | 66 | 115 | 260 | 150 | 0.89 | 15.1 | 0.55 | 0.3 | TO-247AD | |||
1600 | 66 | 90 | 260 | 150 | 0.89 | 15.1 | 0.9 | 0.3 | ISO247 | |||
1600 | 88 | 115 | 380 | 150 | 0.89 | 11.3 | 0.4 | 0.3 | TO-247AD | |||
1600 | 88 | 95 | 380 | 150 | 0.89 | 11.3 | 0.65 | 0.3 | ISO247 |