background-waves

Series: Qxx35xAxx

35 Amp Automotive Grade AEC-Q101 TRIAC
Product Status| Activei
info

The 35 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays. Standard type components normally operate in Quadrants I & III triggered from AC line.

Standard alternistor triac components operate with in-phase signals in Quadrants I or III and ONLY unipolar negative gate pulses for Quadrant II or III. The alternistor triac will not operate in Quadrant IV. These are used in circuit applications requiring a high dv/dt capability.

  • RoHS Compliant
  • Glass – passivated junctions
  • Voltage capability up to 600V
  • AEC-Q101 Qualified
  • Surge capability up to 350A at 60 Hz half cycle
  • L-Package isolation rating of 2500V rms
  • Automotive Level Manufacture Control

Qxx35xAxx Parts

FiltersFilters

Qxx35xAxx Applications

Highlights Section

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Series: Qxx35xAxx Resources