QVxx25xHx Series - 25Amp High Temperature Alternistor TRIAC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 25 A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated, and TO-263 packages, has 150 °C maximum junction temperature (TJ) and 250 A ITSM (60 Hz).

This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, and III, and offers high performance in applications requiring high commutation capability.

Features & Benefits

  • High TJ of 150°C
  • Voltage capability of 800V
  • Surge capability of 250A at 60Hz half cycle
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • High dv/dt up to 2000V/μs
  • Internally-isolated TO-220 package
  • Halogen-free and RoHScompliant
  • Recognized to UL 1557 as an Electrically Isolated Semiconductor Device

Applications

TRIAC is an excellent AC switch in applications such as heating, lighting, and motor speed controls.

Typical applications are:

  • Heater control such as coffee brewer, tankless water heater, and infrared heater.
  • AC solid-state relays.
  • Light dimmers including incandescent and LED lighting.
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications such as compressor motor control.

Alternistor TRIAC is used with high inductive loads requiring high commutation capability. Internally isolated packages offer better heat sinking with higher isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
MountingPartner ECAD ModelsStockSamplesCompare
QV6025LH5TP2560050505016250Through HoleQV6025LH5TPCheckOrder
QV6025NH5RP2560050505016250Surface MountQV6025NH5RPCheckOrder
QV6025NH5TP2560050505016250Surface MountQV6025NH5TPCheckOrder
QV6025RH5TP2560050505016250Through HoleQV6025RH5TPCheckOrder
QV8025LH4TP2580035353516250Through HoleQV8025LH4TPCheckOrder
QV8025LH5TP2580050505016250Through HoleQV8025LH5TPCheckOrder
QV8025NH4RP2580035353516250Surface MountQV8025NH4RPCheckOrder
QV8025NH4TP2580035353516250Surface MountQV8025NH4TPCheckOrder
QV8025NH5RP2580050505016250Surface MountQV8025NH5RPCheckOrder
QV8025NH5TP2580050505016250Surface MountQV8025NH5TPCheckOrder
QV8025RH4TP2580035353516250Through HoleQV8025RH4TPCheckOrder
QV8025RH5TP2580050505016250Through HoleQV8025RH5TPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.