background-waves

QJ8040JH7TP

Product Status| Activei

QJ8040JH7TP

HT Alternistor 800V 40A TO218X | Series: QJxx40xx
info

The 40 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed, temperature modulation controls, lighting controls, and static switching relays.

Alternistor type components only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Standard type devices operate in quadrants I,II,III & IV.

PropertyValue
On-State Current (Itrms) (A)
40
VDRM (V)
800
IDRM@VDRM 25°C (mA)
6
IGTQ1 MAX (mA)
100
IGTQ2 MAX (mA)
100
IGTQ3 MAX (mA)
100
VTM (V)
1.6
ITSM 60Hz (A)
540
di/dt @ 110°C (A/µs)
150
IDRM@ VDRM 150°C (mA)
6
tgt (µs)
5
Gate Non-Trigger Voltage
2
Igtm
4
Type
Alternistor (High Temperature)
IH (mA)
100
PGAV (W)
0.5
Nominal Melting I2T (A2sec)
1210
Non-Repetitive Surge Current ITSM 50Hz
420
Gate Trigger Voltage at 25C
1.3
  • RoHS Compliant
  • Voltage capability up to 800 V
  • Surge capability up to 500 A
  • Electrically isolated to 2.5 kVrms
  • UL Recognized to UL 1557 as an Electrically Isolated Semiconductor Device
  • High TJ of 150°C

QJ8040JH7TP Applications

Highlights Section

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

QJ8040JH7TP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
QJ8040JH7TPHT Alternistor 800V 40A TO218XPdf IconCoC_RoHS9_QJ8040JH7TPPdf IconREACH_SVHC Declaration (Contain)_QJ8040JH7TPContains

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.