background-waves

QJ8035LH4TP

Product Status| Activei

QJ8035LH4TP

HT Alternistor 800V 35A TO220L | Series: QJxx30LH4
info

This 30A high temperature Alternistor TRIAC, offered in TO-220 isolated package has 150°C maximum junction temperature and 350A ITSM(60Hz). This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, & III and offers high performance in applications requiring high commutation capability.

PropertyValue
On-State Current (Itrms) (A)
35
VDRM (V)
800
IGTQ1 MAX (mA)
35
IGTQ2 MAX (mA)
35
IGTQ3 MAX (mA)
35
VTM (V)
1.55
ITSM 60Hz (A)
350
di/dt @ 110°C (A/µs)
100
Mount Method
Through Hole
tgt (µs)
3
Gate Non-Trigger Voltage
0.2
Igtm
4
Type
Alternistor (High Temperature)
IH (mA)
60
dvdt at 150C
1500
PGAV (W)
1
Non-Repetitive Surge Current ITSM 50Hz
290
Gate Trigger Voltage at 25C
1
  • High TJ of 150°C
  • Voltage capability up to 800 V
  • Surge capability of 350A
  • Mechanically and thermally robust TO-220 clip-attach assembly
  • Electrically isolated to 2.5 kVrmss
  • Halogen free and RoHS compliant

QJ8035LH4TP Applications

Highlights Section

  • Excellent ac switch in heating, lighting, and motor speed control applicationss.
  • Typical applications are:
  • Heater control such as coffee brewer, tankless water heater and infrared heater
  • AC solid-state relays
  • Light dimmers including incandescent and LED lighting
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications as compressor motor control
  • High inductive loads requiring a TRIAC with high commutation capability

QJ8035LH4TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
QJ8035LH4TPHT Alternistor 800V 35A TO220L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.