background-waves

QJ8025NH5RP

Product Status| Activei

QJ8025NH5RP

HT Alternistor 800V 25A TO263 | Series: QJxx25xHx
info

This 25A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated and TO-263, as well as robust TO-218 Isolated and TO-218X isolated with loop lead.

This TRIAC has 150C maximum junction temperature and 250A ITSM(60Hz). This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, & III and offers high performance in applications requiring high commutation capability.

PropertyValue
On-State Current (Itrms) (A)
25
VDRM (V)
800
IDRM@VDRM 25°C (mA)
4
IGTQ1 MAX (mA)
50
IGTQ2 MAX (mA)
50
IGTQ3 MAX (mA)
50
VTM (V)
1.8
ITSM 60Hz (A)
250
di/dt @ 110°C (A/µs)
100
IDRM@ VDRM 150°C (mA)
4
tgt (µs)
3
Igtm
4
Type
Alternistor (High Temperature)
IH (mA)
50
dvdt Minimum
20
PGAV (W)
0.5
Nominal Melting I2T (A2sec)
260
Non-Repetitive Surge Current ITSM 50Hz
208
Gate Trigger Voltage at 25C
1.3
  • High TJ of 150°C
  • Voltage capability up to 600 V
  • Surge capability of 250 A
  • Mechanically and thermally robust TO-220 and TO-218 clip-attach assembly
  • Internally-isolated TO-220 and TO-218 packages
  • Halogen free and RoHS compliant

QJ8025NH5RP Applications

Highlights Section

  • Excellent ac switch in heating, lighting, and motor speed control applicationss.
  • Typical applications are:
  • Heater control such as coffee brewer, tankless water heater and infrared heater
  • AC solid-state relays
  • Light dimmers including incandescent and LED lighting
  • Motor speed control in kitchen appliances, power tools, home/brow/white goods and light industrial applications as compressor motor control
  • High inductive loads requiring a TRIAC with high commutation capability

QJ8025NH5RP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
QJ8025NH5RPHT Alternistor 800V 25A TO263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.