background-waves

QJ8012NH5RP

Product Status| Activei

QJ8012NH5RP

HT Alternistor 800V 12A TO263 | Series: QJ8012xHx
info

This 12A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated and TO-263 package, has 150°C maximum junction temperature and 120A ITSM(60Hz).
This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, & III and offers high performance in applications requiring high commutation capability.

PropertyValue
On-State Current (Itrms) (A)
12
VDRM (V)
800
IGTQ1 MAX (mA)
50
IGTQ2 MAX (mA)
50
IGTQ3 MAX (mA)
50
VTM (V)
1.6
ITSM 60Hz (A)
120
di/dt @ 110°C (A/µs)
70
IDRM@ VDRM 150°C (mA)
3
tgt (µs)
9
Igtm
4
Type
Alternistor (High Temperature)
IH (mA)
50
dvdt Minimum
30
PGAV (W)
0.5
Nominal Melting I2T (A2sec)
60
Non-Repetitive Surge Current ITSM 50Hz
110
Gate Trigger Voltage at 25C
1.3
  • 150C High Junction Temperature with Glass passivated.
  • Surge capability up to 120 A
  • The L-package has an isolation rating of 2500VRMS
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Requires only a small gate activation pulse in each half-cycle
  • RoHS Compliant

QJ8012NH5RP Applications

Highlights Section

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, light dimmers, power tools, lawn care equipment, home/brown goods and white goods appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

QJ8012NH5RP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
QJ8012NH5RPHT Alternistor 800V 12A TO263

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.