QJ8012xHx Series - 12 Amp High Temperature Alternistor TRIAC

Littelfuse Thyristor QJ8012xHx image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 12A high temperature Alternistor TRIAC, offered in TO-220AB, TO-220 isolated and TO-263 package, has 150°C maximum junction temperature and 120A ITSM(60Hz). 
This series enables easier thermal management and higher surge handling capability in AC power control applications such as heater control, motor speed control, lighting controls, and static switching relays. Alternistor TRIAC operates in quadrants I, II, & III and offers high performance in applications requiring high commutation capability.

Features:

  • 150C High Junction Temperature with Glass passivated. 
  • Surge capability up to 120 A 
  • The L-package has an isolation rating of 2500VRMS 
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events 
  • Requires only a small gate activation pulse in each half-cycle 
  • RoHS Compliant

Applications:

Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls. 

Typical applications are AC solid-state switches, light dimmers, power tools, lawn care equipment, home/brown goods and white goods appliances. 

Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.

Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

 

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
IDRM@
VDRM
150°C
(mA)
Partner ECAD ModelsStockSamplesCompare
QJ8012LH4TP128003535351.6120703QJ8012LH4TPCheckOrder
QJ8012LH5TP128005050501.6120703QJ8012LH5TPCheckOrder
QJ8012NH4RP128003535351.6120703QJ8012NH4RPCheckOrder
QJ8012NH5RP128005050501.6120703QJ8012NH5RPCheckOrder
QJ8012RH4TP128003535351.6120703QJ8012RH4TPCheckOrder
QJ8012RH5TP128005050501.6120703QJ8012RH5TPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.