background-waves

Series: Q6016xH1LED

16 Amp Alternistor (High Communitation) Triac for LED dimmer Application
Product Status| Activei
info

Q6016LH1LED series is designed to meet low load current characteristics typical in LED lighting applications.

By keeping holding current at 5mA maximum, this Triac series is characterized and specified to perform best with LED loads. The Q6016LH1LED series is best suited for LED dimming controls to obtain the lowest levels of light output with a minimum probability of flickering.

Q6016LH1LED series is offered in the industry standard TO-220AB package with an isolated mounting tab that makes it best suited for adding an external heat sink.

  • As low as 5 mA max holding current
  • L-Package is UL Recognized for 2500Vrms
  • UL Recognized to UL 1557
  • Provides full control of light out put at the extreme low end of load conditions.
  • 2500V AC min isolation between mounting tab and active terminals
  • Improves margin of safe operation with less heat sinking required
  • Enable survivability of typically LED load operating characteristics
  • Simplicity of circuit design & layout

Q6016xH1LED Parts

FiltersFilters

Q6016xH1LED Applications

Highlights Section

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.

Series: Q6016xH1LED Resources