background-waves

QJ4006DH4TP

Product Status| Activei

QJ4006DH4TP

High TJ 400V 6A Alternistor TO252 | Series: LJxx06xx/QJxx06xHx
info

This 6 A High Temperature Alternistor Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type components guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type components only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

PropertyValue
On-State Current (Itrms) (A)
6
VDRM (V)
400
IDRM@VDRM 25°C (mA)
0.01
IGTQ1 MAX (mA)
35
IGTQ2 MAX (mA)
35
IGTQ3 MAX (mA)
35
VTM (V)
1.4
ITSM 60Hz (A)
72
di/dt @ 110°C (A/µs)
70
IDRM@ VDRM 150°C (mA)
3
tgt (µs)
10
Gate Non-Trigger Voltage
0.15
Type
Alternistor (High Temperature)
IH (mA)
30
dvdt at 150C
350
PGAV (W)
0.3
Nominal Melting I2T (A2sec)
21.5
Non-Repetitive Surge Current ITSM 50Hz
60
dvdt Typical
20
Gate Trigger Voltage at 25C
1.3
  • 150°C maximum junction temperature
  • Voltage capability up to 800 V
  • Surge capability up to 80 A
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle
  • Halogen free and RoHS compliant

QJ4006DH4TP Applications

Highlights Section

  • Ac switching and phase control in heating, lighting, and motor speed control applications
  • Light dimmers
  • Power tools
  • Commercial and home appliances
  • High inductive loads requiring TRIACs with the highest commutation performance and which do not need snubbers

QJ4006DH4TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
QJ4006DH4TPHigh TJ 400V 6A Alternistor TO252

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.