LJxx06xx/QJxx06xHx Series - 6 Amp High Temp Sensitive & Alternistor (High Commutation) Triacs

TO 251 252 005
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 6 A High Temperature Alternistor Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type components guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type components only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features:

  • 150°C maximum junction temperature
  • Voltage capability up to 800V
  • Surge capability up to 80A
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle
  • Halogen free and RoHS compliant

Applications:

Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls. Typical applications are AC solid-state switches, light dimmers, power tools, home/brown goods and white goods appliances. Alternistor Triacs (no snubber required) are used in applications with high inductive loads requiring the highest commutation performance. Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
MountingIDRM@
VDRM
150°C
(mA)
Partner ECAD ModelsStockSamplesCompare
LJ4006D8RP64000.01101010201.472703LJ4006D8RPCheckOrder
LJ4006D8TP64000.01101010201.472703LJ4006D8TPCheckOrder
LJ4006V8TP64000.01101010201.472703LJ4006V8TPCheckOrder
LJ6006D8RP66000.01101010201.472703LJ6006D8RPCheckOrder
LJ6006D8TP66000.01101010201.472703LJ6006D8TPCheckOrder
LJ6006V8TP66000.01101010201.472703LJ6006V8TPCheckOrder
QJ4006DH3RP64000.011010101.472703QJ4006DH3RPCheckOrder
QJ4006DH3TP64000.011010101.472703QJ4006DH3TPCheckOrder
QJ4006DH4RP64000.013535351.472703QJ4006DH4RPCheckOrder
QJ4006DH4TP64000.013535351.472703QJ4006DH4TPCheckOrder
QJ4006VH3TP64000.011010101.472703QJ4006VH3TPCheckOrder
QJ4006VH4TP64000.013535351.472703QJ4006VH4TPCheckOrder
QJ6006DH3RP66000.012020201.47270Surface Mount3QJ6006DH3RPCheckOrder
QJ6006DH3TP66000.012020201.47270Surface Mount3QJ6006DH3TPCheckOrder
QJ6006DH4RP66000.013535351.47270Surface Mount3QJ6006DH4RPCheckOrder
QJ6006DH4TP66000.013535351.47270Surface Mount3QJ6006DH4TPCheckOrder
QJ6006L5TP6600505050751.480Through HoleQJ6006L5TPCheckOrder
QJ6006LH4TP66003535351.480Through HoleQJ6006LH4TPCheckOrder
QJ6006N5RP6600505050751.480Surface MountQJ6006N5RPCheckOrder
QJ6006N5TP6600505050751.480Surface MountQJ6006N5TPCheckOrder
QJ6006NH4RP66003535351.480Surface MountQJ6006NH4RPCheckOrder
QJ6006NH4TP66003535351.480Surface MountQJ6006NH4TPCheckOrder
QJ6006R5TP6600505050751.480Through HoleQJ6006R5TPCheckOrder
QJ6006RH4TP66003535351.480Through HoleQJ6006RH4TPCheckOrder
QJ6006VH3TP66000.012020201.47270Through Hole Radial3QJ6006VH3TPCheckOrder
QJ6006VH4TP66000.013535351.47270Through Hole Radial3QJ6006VH4TPCheckOrder
QJ8006L5TP68000.01505050501.48070Through Hole Radial4QJ8006L5TPCheckOrder
QJ8006LH4TP68000.013535351.48070Through Hole Radial3QJ8006LH4TPCheckOrder
QJ8006N568000.01505050501.48070Surface Mount4QJ8006N5CheckOrder
QJ8006NH468000.013535351.48070Surface Mount3QJ8006NH4CheckOrder
QJ8006R5TP68000.01505050501.48070Through Hole Radial4QJ8006R5TPCheckOrder
QJ8006RH4TP68000.013535351.48070Through Hole Radial3QJ8006RH4TPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Thyristors LJxx06xx/QJxx06xHx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...