background-waves

LJ4004D8TP

Product Status| Activei

LJ4004D8TP

High TJ 400V 4A Sen Triac TO252 | Series: LJxx04xx/QJxx04xx
info

This 4 A High Temperature Triac solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

PropertyValue
On-State Current (Itrms) (A)
4
VDRM (V)
400
IDRM@VDRM 25°C (mA)
0.005
IGTQ1 MAX (mA)
10
IGTQ2 MAX (mA)
10
IGTQ3 MAX (mA)
10
IGTQ4 MAX (mA)
20
VTM (V)
1.4
ITSM 60Hz (A)
48
di/dt @ 110°C (A/µs)
50
IDRM@ VDRM 150°C (mA)
3
tgt (µs)
10
Gate Non-Trigger Voltage
0.2
Igtm
1.2
Type
Sensitive Triac
IH (mA)
20
dvdt at 150C
75
PGAV (W)
0.3
Nominal Melting I2T (A2sec)
9.5
Non-Repetitive Surge Current ITSM 50Hz
40
dvdt Typical
1
Gate Trigger Voltage at 25C
1.3
  • 150°C maximum junction temperature
  • Voltage capability up to 600 V
  • Surge capability up to 48A
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a short gate activation pulse in each half-cycle
  • Halogen free and RoHS compliant

LJ4004D8TP Applications

Highlights Section

  • Solid-state ac switches
  • Commercial and home appliances
  • Power tools
  • Can be directly driven by microprocessor or optocouplers

LJ4004D8TP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LJ4004D8TPHigh TJ 400V 4A Sen Triac TO252

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Marketing System Internal Email System