
Series: High Efficiency TRIAC up to 1200V
Various packages with improved forward voltage characteristics and breakdown voltages up to 1200V
The High Efficiency TRIAC series offers various packages with improved forward voltage characteristics and breakdown voltages up to 1200V.
High Efficiency TRIAC up to 1200V Parts
Filters
Showing 1 to 10 of 10 Total Results
Part Number | Actions | VRRM [Rect] (V) | IRMS [per phase] (A) | TC (°C) | ITSM (A) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC (K/W) | RthCH (K/W) | Package Type |
---|
Part Number | Actions | VRRM [Rect] (V) | IRMS [per phase] (A) | TC (°C) | ITSM (A) | TVJM (°C) | VT0 (V) | rT (mΩ) | RthJC (K/W) | RthCH (K/W) | Package Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1200 | 33 | 120 | 170 | 150 | 0.89 | 30 | 0.95 | 0.5 | TO-220AB | |||
1200 | 33 | 120 | 170 | 150 | 30 | 0.95 | 0.25 | TO-263AB (D2Pak) (2HV) | ||||
1200 | 31 | 100 | 180 | 150 | 0.86 | 21.4 | 1.2 | 0.25 | ISO247 | |||
1200 | 44 | 115 | 200 | 150 | 0.89 | 24 | 0.8 | 0.5 | TO-220AB | |||
1200 | 44 | 115 | 200 | 150 | 0.89 | 24 | 0.8 | 0.25 | TO-263AB (D2Pak) (2HV) | |||
1200 | 66 | 120 | 380 | 150 | 0.86 | 12.5 | 0.55 | 0.25 | TO-247AD | |||
1200 | 66 | 100 | 380 | 150 | 0.86 | 12.5 | 0.9 | 0.25 | ISO247 | |||
1200 | 30 | 120 | 380 | 150 | 12.5 | 0.55 | 0.15 | TO-268AA (D3Pak) (2HV) | ||||
1200 | 88 | 120 | 520 | 150 | 0.88 | 10 | 0.4 | 0.25 | TO-247AD | |||
1200 | 88 | 100 | 520 | 150 | 0.88 | 10 | 0.65 | 0.25 | ISO247 |