background-waves

BTB08-600BW3G

Product Status| Activei

BTB08-600BW3G

TO220 8A TRIAC 50MA IGT | Series: BTB08-x00BW
info

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

End Products:

  • White Goods
PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
600
IGTMAX (mA)
50
ITSM 60Hz (A)
90
  • Blocking Voltage to 800 V
  • OnState Current Rating of 8 Amperes RMS at 25°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt - 2000 V/s minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt - 4 A/ms minimum at 125°C
  • Lead-free

BTB08-600BW3G Applications

Highlights Section

  • Motor Control

BTB08-600BW3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
BTB08-600BW3GTO220 8A TRIAC 50MA IGT

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.