background-waves

BTA16-800BW3G

Product Status| Activei

BTA16-800BW3G

ISO TO220 16A 50MA TRIAC | Series: BTA16-x00BW
info

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

End Products:

  • White goods
PropertyValue
On-State Current (Itrms) (A)
16
VDRM (V)
800
IGTMAX (mA)
50
ITSM 60Hz (A)
170
  • Blocking Voltage to 800 V
  • On-State Current Rating of 16 A RMS at 80°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt 1500 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt 4.0 A/ms minimum at 125°C
  • Internally Isolated to 2.5 kVrms
  • Lead-free
  • UL Registered - File #E69369
  • Low leakage at high voltage

BTA16-800BW3G Applications

Highlights Section

  • AC Motor control

BTA16-800BW3G Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
BTA16-800BW3GISO TO220 16A 50MA TRIACRoHS10/10/2017NoPdf IconCoC_RoHS9_BTA16-800BW3GPdf IconREACH_SVHC Declaration (Contain)_BTA16-800BW3GContainsYes10/10/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.