background-waves

BTA08-600CW3G

Product Status| Activei

BTA08-600CW3G

ISO TO220 8A 35MA TRIAC | Series: BTA08-x00CW
info

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

End Products:

  • White Goods
PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
600
IGTMAX (mA)
35
ITSM 60Hz (A)
90
  • Blocking Voltage to 600 V
  • On-State Current Rating of 8 A RMS at 80°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt 1500 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt 1.5 A/ms minimum at 125°C
  • Internally Isolated to 2.5 kVrms
  • Lead-free
  • UL Registered - File #E69369
  • Low leakage at high voltage

BTA08-600CW3G Applications

Highlights Section

  • AC Motor control

BTA08-600CW3G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
BTA08-600CW3GISO TO220 8A 35MA TRIACRoHS6/16/2019Pb-Free6/16/2019Yes6/16/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.