background-waves

SV6025R2Q

Product Status| Activei

SV6025R2Q

HT 600V 20A TO220R | Series: SVxx25xxQ
info
This SVxx25xx high junction temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers, inrush current control and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6mA, 10mA maximum at approximately 1.5V.
PropertyValue
On-State Current (Itrms) (A)
25
VDRM (V)
600
IDRM@VDRM 25°C (mA)
0.001
IGTMAX (mA)
10
VTM (V)
1.7
ITSM 60Hz (A)
350
di/dt @ 110°C (A/µs)
50
dv/dt @ 125°C (V/µs)
800
IDRM@VDRM 125°C (mA)
1
Turn-off Time (µs)
12
tgt (µs)
2.6
Itav (A)
16
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
300
Igm
4
IDRM@ VDRM 150°C (mA)
4
PGAV (W)
0.8
Gate Trigger Voltage MAX
1
dvdt at 150C
400
Min Gate Trigger Current IGT MAX
5
Type
Standard Gate
IH (mA)
40
I2t
510
  • Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 300A at 60 Hz half cycle
  • High dv/dt performance

SV6025R2Q Applications

Highlights Section

  • Ac generator rectifiers
  • Battery voltage regulators
  • Commercial and home appliances
  • Current converters
  • Inrush current controllers
  • Power tools
  • Soft starters for low-power ac motors
  • Isolated packages offered for ease of heat sinking

SV6025R2Q Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SV6025R2QTPHT 600V 20A TO220R

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.