SVxx25xxQ Series Series - 25 Amp High Junction Temperature SCRs

Littelfuse Thyristor SVxx12-25xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SVxx25xx high junction temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers, inrush current control and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6mA, 10mA maximum at approximately 1.5V.

Features:

  • Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 300A at 60 Hz half cycle
  • High dv/dt performance

Applications:

Typical applications include AC Generator (ACG) rectifiers, battery voltage regulators and generic converters and inrush current controller in various AC to DC applications.

Additional applications include controls for power tools, home/brown good and white goods appliances. Internally constructed isolated packages offered for ease of heat sinking with high isolation voltage.

 

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SV6025L1Q256000.00161.7350504001122.6SV6025L1QCheckOrder
SV6025L2Q256000.001101.7350508001122.6SV6025L2QCheckOrder
SV6025N1Q256000.00161.7350504001122.6CheckOrder
SV6025N2Q256000.001101.7350508001122.6SV6025N2QCheckOrder
SV6025R1Q256000.00161.7350504001122.6SV6025R1QCheckOrder
SV6025R2Q256000.001101.7350508001122.6SV6025R2QCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SVxx25xxQ Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide