background-waves

SV6020L1

Product Status| Activei

SV6020L1

HT SCR 600V 20A TO220L | Series: SVxx20xx
info
This SVxx20xx high junction temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers, inrush current control and capacitive discharge ignitions. These SCRs have a low gate current trigger level of 6mA, 10mA maximum at approximately 1.5V.
PropertyValue
On-State Current (Itrms) (A)
20
VDRM (V)
600
IDRM@VDRM 25°C (mA)
0.001
IGTMAX (mA)
6
VTM (V)
1.6
ITSM 60Hz (A)
300
di/dt @ 110°C (A/µs)
50
dv/dt @ 125°C (V/µs)
400
IDRM@VDRM 125°C (mA)
1
Turn-off Time (µs)
25
tgt (µs)
2.6
Itav (A)
12.8
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
225
Igm
3
IDRM@ VDRM 150°C (mA)
4
PGAV (W)
0.6
Gate Trigger Voltage MAX
1.5
dvdt at 150C
200
Min Gate Trigger Current IGT MAX
2
Type
Standard Gate
IH (mA)
15
I2t
374
  • Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 300A at 60 Hz half cycle
  • High dv/dt performance

SV6020L1 Applications

Highlights Section

  • Ac generator rectifiers
  • Battery voltage regulators
  • Commercial and home appliances
  • Current converters
  • Inrush current controllers
  • Power tools
  • Soft starters for low-power ac motors
  • Isolated packages offered for ease of heat sinking

SV6020L1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SV6020L1TPHT SCR 600V 20A TO220L

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.