background-waves

CS60-12IO1

Product Status| Activei

CS60-12IO1

Power Thyristor Discretes-SCR TO-247AD | Series: Standard SCR up to 1800V
The Standard SCR series offers thyristors in various packages and breakdown voltages up to 1800V.
PropertyValue
VRRM / VDRM (V)
1200
ITAV (A)
60
TC (°C)
110
ITSM (A)
1400
(dv/dt)cr (V/µs)
1000
TVJM (°C)
140
VT0 (V)
0.82
rT (mΩ)
5.3
RthJC [Thy] (K/W)
0.32
RthCH (K/W)
0.15
Package Type
PLUS247

CS60-12IO1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
CS60-12IO1Power Thyristor Discretes-SCR TO-247AD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.