background-waves

SJ6020N1ATP

Product Status| Activei

SJ6020N1ATP

HT SCR 600V 20A TO263 AECQ | Series: SJxx20xxA
info

This SJxx25xxA high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers and inrush current controllers. These SCRs have a low gate current trigger level of 6mA,10mA or 35mA maximum at approximately 1.5V

PropertyValue
On-State Current (Itrms) (A)
20
VDRM (V)
600
IDRM@VDRM 25°C (mA)
0.01
IGTMAX (mA)
6
VTM (V)
1.6
ITSM 60Hz (A)
300
di/dt @ 110°C (A/µs)
125
dv/dt @ 125°C (V/µs)
80
IDRM@VDRM 125°C (mA)
1
Turn-off Time (µs)
40
tgt (µs)
2
Itav (A)
12.8
Gate Non-Trigger Voltage
0.2
Non-Repetitive Surge Current ITSM 50Hz
225
Igm
3
PGAV (W)
0.6
Gate Trigger Voltage MAX
1.5
Min Gate Trigger Current IGT MAX
2
Type
Standard Gate
IH (mA)
15
I2t
374
  • Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 350 A at 60 Hz half cycle
  • AEC-Q101 qualified
  • Automotive Level manufacture control

SJ6020N1ATP Applications

Highlights Section

  • Ac generator rectifiers
  • Battery voltage regulators
  • Commercial and home appliances
  • Current converters
  • Inrush current controllers
  • Power tools
  • Soft starters for low-power ac motors
  • Isolated packages offered for ease of heat sinking

SJ6020N1ATP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SJ6020N1ATPHT SCR 600V 20A TO263 AECQ

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.