SJxx20xxA Series - 20 Amp High Temperature SCR with AEC-Q101 Qualified

Power Semiconductor Discrete Thyristor SJxx20xxA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This SJxx25xxA high temperature SCR series is ideal for uni-directional switch applications such as phase control in heating, motor speed controls, converters/rectifiers and inrush current controllers. These SCRs have a low gate current trigger level of 6mA,10mA or 35mA maximum at approximately 1.5V 

Features:

  •  Halogen free and RoHS compliant
  • 150°C maximum junction temperature
  • Surge capability up to 350 A at 60 Hz half cycle
  • AEC-Q101 qualified
  • Automotive Level manufacture control

Applications:

Typical applications include AC Generator (ACG) rectifiers, battery voltage regulators, generic converters, inrush current controller in various AC to DC applications and soft starter for low power AC motor. Additional applications include controls for power tools, home/brown good and white goods appliances. Isolated packages offered for ease of heat sinking.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
SJ4020L1ATP204000.0161.6300125801402SJ4020L1ATPCheckOrder
SJ4020L2ATP204000.01101.63001251801402SJ4020L2ATPCheckOrder
SJ4020LATP204000.01351.63001258001402SJ4020LATPCheckOrder
SJ4020N1ARP204000.0161.6300125801402SJ4020N1ARPCheckOrder
SJ4020N1ATP204000.0161.6300125801402SJ4020N1ATPCheckOrder
SJ4020N2ARP204000.01101.63001251801402SJ4020N2ARPCheckOrder
SJ4020N2ATP204000.01101.63001251801402SJ4020N2ATPCheckOrder
SJ4020NARP204000.01351.63001258001402SJ4020NARPCheckOrder
SJ4020NATP204000.01351.63001258001402SJ4020NATPCheckOrder
SJ4020R1ATP204000.0161.6300125801402SJ4020R1ATPCheckOrder
SJ4020R2ATP204000.01101.63001251801402SJ4020R2ATPCheckOrder
SJ4020RATP204000.01351.63001258001402SJ4020RATPCheckOrder
SJ6020L1ATP206000.0161.6300125801402SJ6020L1ATPCheckOrder
SJ6020L2ATP206000.01101.63001251801402SJ6020L2ATPCheckOrder
SJ6020LATP206000.01351.63001258001402SJ6020LATPCheckOrder
SJ6020N1ARP206000.0161.6300125801402SJ6020N1ARPCheckOrder
SJ6020N1ATP206000.0161.6300125801402SJ6020N1ATPCheckOrder
SJ6020N2ARP206000.01101.63001251801402SJ6020N2ARPCheckOrder
SJ6020N2ATP206000.01101.63001251801402SJ6020N2ATPCheckOrder
SJ6020NARP206000.01351.63001258001402SJ6020NARPCheckOrder
SJ6020NATP206000.01351.63001258001402SJ6020NATPCheckOrder
SJ6020R1ATP206000.0161.6300125801402SJ6020R1ATPCheckOrder
SJ6020R2ATP206000.01101.63001251801402SJ6020R2ATPCheckOrder
SJ6020RATP206000.01351.63001258001402SJ6020RATPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SJxx20xxA Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide