background-waves

MCR72-8TG

Product Status| Activei

MCR72-8TG

THY T0220 8A 600V SCR FG | Series: MCR72
info

The Silicon Controlled Rectifier is designed for industrial and consumer applications such as temperature, light and speed control; process and remote controls; warning systems; capacitive discharge circuits and MPU interface.

PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
600
IGTMAX (mA)
0.2
ITSM 60Hz (A)
100
Gate Trigger Voltage MAX
1.5
  • Center Gate Geometry for Uniform Current Density
  • All Diffused and Glass-Passivated Junctions for Parameter Uniformity and Stability
  • Small, Rugged Thermowatt Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Low Trigger Currents, 200 µA Maximum for Direct Driving from Integrated Circuits
  • Lead-Free Package Available

MCR72-8TG Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MCR72-8TGTHY T0220 8A 600V SCR FGRoHS4/26/2017Pb-Free4/26/2017Yes4/26/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.