background-waves

MCR72-6G

Product Status| Activei

MCR72-6G

THY TO220 8A 400V SCR | Series: MCR72
info

The Silicon Controlled Rectifier is designed for industrial and consumer applications such as temperature, light and speed control; process and remote controls; warning systems; capacitive discharge circuits and MPU interface.

PropertyValue
On-State Current (Itrms) (A)
8
VDRM (V)
400
IGTMAX (mA)
0.2
ITSM 60Hz (A)
100
Gate Trigger Voltage MAX
1.5
  • Center Gate Geometry for Uniform Current Density
  • All Diffused and Glass-Passivated Junctions for Parameter Uniformity and Stability
  • Small, Rugged Thermowatt Construction for Low Thermal Resistance, High Heat Dissipation and Durability
  • Low Trigger Currents, 200 µA Maximum for Direct Driving from Integrated Circuits
  • Lead-Free Package Available

MCR72-6G Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MCR72-6GTHY TO220 8A 400V SCRRoHS6/8/2017Pb-Free6/8/2017Pdf IconCoC_RoHS9_MCR72-6GPdf IconREACH201_Declaration_with_Pb_MCR72-6GContainsYes6/8/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.