MCR71xT4G Series - SCR TO-252 4A

Thyristor TO_252 D_PAK Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Silicon Controlled Rectifier is designed for high volume, low cost, industrial and consumer applications such as motor control, process control, temperature, light and speed control.

Features:

  • Small Size
  • Passivated Die for Reliability and Uniformity
  • Low Level Triggering and Holding Characteristics
  • Surface Mount Lead Form - Case 369A
  • Device Marking: Device Type, e.g., MCR716, Date Code
  • Pb-Free Packages are Available

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IGTMAX (mA)ITSM 60Hz
(A)
Partner ECAD ModelsStockSamplesCompare
MCR716T4G44000.07525MCR716T4GCheckOrder
MCR718T4G46000.07525MCR718T4GCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MCR716T4G THY DPAK 4A 400V SCR RoHS No 05/07/2018 PbFree No 05/07/2018 CoC_RoHS9_MCR716T4G Yes
05/07/2018
MCR718T4G THY DPAK 4A 600V SCR RoHS No 05/30/2017 PbFree No 05/30/2017 CoC_RoHS9_MCR718T4G REACH_SVHC Declaration (Contain)_MCR718T4G
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.